Wire Mesh Cable Tray
Wire Mesh Cable Tray Products provide point-to-point pathways for network cabling in data centers, network equipment rooms and office spaces.
Resources
Brackets, Drops and Dividers (8 Product Options)

The Cable Tie Clip is an ABS plastic support for fixing and clamping cables to the Pemsa® Rejiband® Wire Mesh Cable Tray, enabling improved cable organization and grouping.

1 option
Starting at $46.89 USD MSRP

Use the Data Outlet Radius Drop to properly support cables as they enter and exit the Pemsa® Rejiband® Wire Mesh Tray, preventing cable damage. The Data Outlet Radius Drop provides bend radius of approximately 2” (50 mm).

1 option
Starting at $32.18 USD MSRP
Use the Divider Kit to divide the internal area of a section of the Pemsa® Rejiband Wire Mesh Cable Tray and organize cables by type or zone. Order the Divider Kit to match tray height.
 
4 options
Starting at $34.02 USD MSRP

The Hook and Loop Cable Tie Roll is a black plastic strapping for securing cables to the Pemsa® Rejiband® Wire Mesh Cable Tray.

1 option
Starting at $86.96 USD MSRP

The Lighting and Box Support is used for the installation of lighting, security cameras, boxes or other devices on Pemsa® Rejiband® Wire Mesh Cable Trays. It is compatible with trays with 2” (50 mm) deep and widths of 4” (100 mm), 8” (200 mm), 12” (300 mm) and 24” (600 mm). The tool-less Click System allows for quick installation and positioning. It is available in electrogalvanised and high corrosion resistance BLACK C8® finish options.

2 options
Starting at $65.72 USD MSRP

Use the Mini Universal Bracket to support trays to the wall or for the installation of boxes or other devices on 4” (100 mm) and 6” (150 mm) wide Pemsa® Rejiband® Wire Mesh Cable Trays. The bracket features the tool-less Click System and can be installed in a vertical or horizontal position. It is available in electrogalvanised and high corrosion resistance BLACK C8® finish options.

2 options
Starting at $54.25 USD MSRP
Use the Radius Drop to properly support cables as they exit or enter the cable tray pathways. The Radius Drop attaches to the bottom of the Pemsa® Rejiband® Wire Mesh Cable Trays with bendable tabs that lock it in place. It can also be attached to the bottom of the tray with the Accessory Clamp Hardware (sold separately).
 
2 options
Starting at $17.48 USD MSRP

The Universal Bracket supports the Pemsa® Rejiband® Wire Mesh Cable Trays to the wall. It can also be used for the installation of boxes or other devices on Rejiband Trays. The bracket can support trays in a horizontal or vertical position.

2 options
Starting at $65.72 USD MSRP