Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Lighting and Box Support for Pemsa Rejiband Wire Mesh Cable Tray
Overview

Features and Benefits

  • Compatible with trays with widths of 4” (100 mm), 8” (200 mm), 12” (300 mm) and 24” (600 mm).
  • Tool-less installation with Click System allows fast connection
  • Attaches to the side and bottom of the tray, supports devices under the tray
  • Electrogalvanised finish and high corrosion resistance BLACK C8® finish options are available
  • Sold in packs of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters