Universal Bracket for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview

The Universal Bracket supports the Pemsa® Rejiband® Wire Mesh Cable Trays to the wall. It can also be used for the installation of boxes or other devices on Rejiband Trays. The bracket can support trays in a horizontal or vertical position. Use to attach 4” (100 mm), 6” (150 mm) and 8” (200 mm) wide trays horizontally along the wall. Use to attach trays 8” (200 mm) wide and wider vertically to the wall. It is available in electrogalvanised and high corrosion resistance BLACK C8® finish options.

Features and Benefits

  • Tool-less installation of tray with Click System allows fast installation
  • Supports can be mounted on the side or base of the trays
  • It allows the fitting of boxes or other items to different positions on the rods of the tray
  • Electrogalvanised finish and high corrosion resistance BLACK C8® finish options are available
  • Order installation hardware separately
  • Sold in packs of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters