Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview
 
The Pemsa® Rejiband® Wire Mesh Cable Tray is a complete, easy-to-install pathway solution that can be supported from the wall, ceiling, floor or from the tops of CPI Rack and Cabinet Systems. The Pemsa Rejiband Wire Mesh Tray features a unique construction with a rounded safety edge along the top of each wire that protects installers and cables from getting cut. For corrosion resistance in wet environments, the proprietary BLACK C8® finish option meets resistance class IEC 61537 Class C8, while retaining the ease of bonding properties of traditional zinc-plated tray.
Features and benefits:
  • Increased safety—Unique construction ensures the tops of trays are rounded and smooth to protect installers and cables from cuts.
  • Flexible pathway—Tray can be cut and formed into turns and transitions using standard splices, simplifying design and components selection.
  • Fast installation—A range of fast-connecting splices and supports speedy assembly and installation.
  • Electrical continuity—Zinc plating allows bonding through splice connections for electrical continuity.
  • High corrosion resistance—The BLACK C8 finish option meets resistance class IEC 61537 Class C8, delivering corrosion resistance almost equivalent to stainless steel. Electrogalvanised finish is also available
  • Wide range of accessories—Allows quick interface with electrical fittings and superior support when transitioning network cables.
  • Available in two heights and six widths
  • Sold individually in 10’ (3 m) lengths
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (24 Product Options)
Product Number Height Width Finish/ Color Price (USD MSRP)
No Products Matching Your Filters