Wire Mesh Cable Tray
Wire Mesh Cable Tray Products provide point-to-point pathways for network cabling in data centers, network equipment rooms and office spaces.
Resources
Junction Products (11 Product Options)
Use to install Divider Kit and the Radius Drop. Alternative to Part Clamp with loose instead of fixed screw. Sold in packs of 50.
2 options
Starting at $63.70 USD MSRP

The Click Connector is a Pemsa® Rejiband® Wire Mesh Cable Tray accessory for joining sections of trays using the tool-less Click System. It is compatible with all widths of Rejiband trays of heights 2” (50 mm) and 4” (100 mm). It is available in electrogalvanised and high corrosion resistance BLACK C8® finish options.

2 options
Starting at $98.82 USD MSRP
Use the Edge Hanger in pairs to support Pemsa® Rejiband® Wire Mesh Tray from the ceiling using threaded rods. The Edge Hanger is compatible with 4”-12” (100 – 300 mm) tray widths. For maximum strength and to prevent lateral movement, the Edge Hanger should be positioned at the junction of the longitudinal and transversal tray wires. Sold in packs of 18.
2 options
Starting at $74.48 USD MSRP
The Fast Clip is used for creating horizontal bends in Pemsa® Rejiband® Wire Mesh Cable Trays, facilitating installation. The metal-joining piece features tool-less Click System and should be placed in the inside of the trays. Made of steel and available in electrogalvanised and high corrosion resistance BLACK C8® finish options.
2 options
Starting at $62.05 USD MSRP
The Ground Strap are copper-braided connectors of .018 in² (12 of mm²) or .024 in² (16 mm²) cross sections to provide electrical continuity in terminated sections of the Pemsa® Rejiband® Wire Mesh Trays. 
2 options
Starting at $101.59 USD MSRP
Brass terminal for cables of 0.03-0.05 in2 of section or of 0.3” of maximum diameter, used for the equipotential bonding of the Pemsa Rejiband trays or for connection to the protective conductor and the grounding of the electrical installation.
2 options
Starting at $119.51 USD MSRP
Use the Part Clamp to install Side Joint Plate and Splice Plate or to secure tray to supports. Sold in packs of 50.
2 options
Starting at $52.41 USD MSRP
Use to splice tray sections when forming all end-to-end connections, turns, reductions and intersections. Sold in packs of 50.
2 options
Starting at $62.05 USD MSRP
The Side Joint Plate joins the straight sections of the Pemsa® Rejiband® Wire Mesh Cable Tray by attaching to the sides of the tray. It provides excellent adjustment with maximum load rating, ensuring mechanical strength of the joint and electrical continuity according to IEC 61537.
2 options
Starting at $109.85 USD MSRP
Use the Splice Plate is a multipurpose metal accessory used to support atypical bends and transitions on the Pemsa® Rejiband® Wire Mesh Cable Tray. Fix the Splice Plate to the tray with the Part Clamp (sold separately). It is available in electrogalvanised and high corrosion resistance BLACK C8® finish options.
 
2 options
Starting at $36.31 USD MSRP
Use the Wire End Cap to cover the cut rods of the Pemsa® Rejiband® Wire Mesh Cable Trays in order to protect cables and installers from getting cut.
 
1 option
Starting at $50.58 USD MSRP