Edge Hanger for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Product Information
Design Tools
Overview
Use the Edge Hanger in pairs to support Pemsa® Rejiband® Wire Mesh Tray from the ceiling using threaded rods. The Edge Hanger is compatible with 4”-12” (100 – 300 mm) tray widths. For maximum strength and to prevent lateral movement, the Edge Hanger should be positioned at the junction of the longitudinal and transversal tray wires. Sold in packs of 18.Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters