Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Fast Clip for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Overview
The Fast Clip is used for creating horizontal bends in Pemsa® Rejiband® Wire Mesh Cable Trays, facilitating installation. The metal-joining piece features tool-less Click System and should be placed in the inside of the trays. Made of steel and available in electrogalvanised and high corrosion resistance BLACK C8® finish options.

Features and Benefits
  • Tool-less installation with Click System allows fast installation, providing 80% saving in installation time
  • It facilitates the fast creation and assembly of horizontal bends in the trays
  • Electrogalvanised finish and high corrosion resistance BLACK C8® finish options are available 
  • Sold in packs 50
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters