Side Joint Plate for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Product Information
Design Tools
Overview
The Side Joint Plate joins the straight sections of the Pemsa® Rejiband® Wire Mesh Cable Tray by attaching to the sides of the tray. It provides excellent adjustment with maximum load rating, ensuring mechanical strength of the joint and electrical continuity according to IEC 61537. The Side Joint Plate is secured with the Rejiband® Part Clamp. It is available in electrogalvanised and high corrosion resistance BLACK C8® finish options.

Features and Benefits
  • Side connection for Pemsa Rejiband Wire Mesh Trays
  • Compatible with all tray widths; 16” (400 mm) to 24” (600 mm) wide trays requires Reinforced Part Clamps (sold separately)
  • Electrogalvanised finish and high corrosion resistance BLACK C8® finish options are available 
  • Sold in pack of 50
  • Install with Rejiband Part Clamp (ordered separately)
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters