Combination Elevation Kit for Pemsa Rejiband Wire Mesh Cable Tray and CPI Cable Runway
Helpful Downloads & Links
Design Tools
Overview
Features and benefits
  • Two height ranges of incremental elevation 2” – 3” (50 – 75 mm) and 4” – 6” (100 mm – 150 mm)
  • Can be mounted to orient tray and runway in a perpendicular or parallel position to the rack or cabinet
  • Elevation kit includes a single pair of brackets, and hardware to attach to CPI cabinets or runway (drop-in spring nuts, screws, and spacers)
  • Use Part Clamp (ordered separately) to attach tray to the Combination Elevation Kit
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters