Elevation Kit for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview
Features and benefits
  • Three height ranges of incremental elevation 2” – 3” (50 – 75 mm), 4” – 6” (100 mm – 150 mm) and 10” – 12” (250 mm – 300 mm)
  • Can be mounted to orient tray in a perpendicular or parallel position to the CPI rack or cabinet
  • Elevation kit includes a single pair of brackets, and installation hardware (drop-in spring nuts, screws, and spacers)
  • The Part Clamp (sold separately) is required to attach the Pemsa Rejiband Tray onto the Elevation Kit
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (6 Product Options)
Product Number Price (USD MSRP)
No Products Matching Your Filters