Light-Duty Ceiling Support for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview

Features and Benefits

  • Tool-less installation with Click System saves valuable time
  • Designed for light loads of up to 22 lbs (10 kg)
  • For ceiling support of trays of 2” (50 mm) and 4” (100 mm) width
  • It allows for cables to be placed into the tray from the side.
  • Electrogalvanized finish and high corrosion resistance BLACK C8® finish options are available
  • Sold in packs of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters