RPLUS Medium Duty Cantilever Bracket for Pemsa Rejiband Wire Mesh Cable Tray
Helpful Downloads & Links
Design Tools
Overview
Features and benefits:
  • Tool-less Click system allows fast connection of the wire mesh tray without the need of installation hardware, providing greater economy and quick assembly
  • Universal mounting system supports all trays and ladders
  • Structural reinforcement, which reduces cable twisting and increases the load capacity
  • BLACK C8 organic mineral finish provides high corrosion resistance for aggressive and humid environments (Corrosion resistance class 8, per IEC 61537)
  • N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (14 Product Options)
Product Number Finish/ Color Price (USD MSRP)
No Products Matching Your Filters