Industrial Enclosure Accessories
To truly make the most of your Chatsworth Products Industrial Enclosure, CPI provides a variety of value-added accessories to complement its functionality and ease of use.
Resources
Hardware, Installation and Baying (10 Product Options)

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

72 options
Starting at $380.31 USD MSRP

Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 4 flat baying brackets.

2 options
Starting at $117.56 USD MSRP
Lag Bolt Mounting Kit includes (6) M8 x 40 mm Lag Bolts and Sealing Washers for attaching the enclosure to a plywood back board.
 
1 option
Starting at $114.07 USD MSRP

Baying Kits attach, or bay, two RMR Modular Enclosures together side-by-side.

2 options
Starting at $117.56 USD MSRP

The Mounting Bracket Kit mounts RMR Standard Wall-Mount Cabinets to the wall.

3 options
Starting at $79.28 USD MSRP

Leveler Kit attaches to the bottom of the enclosure if not using a plinth base. Includes four levelers with M10 threaded stems and swivel pads to help compensate for height differences in floor irregularities and jam nuts.

1 option
Starting at $59.86 USD MSRP
RMR Quick Wall-Mounting Kit features a cleat design that allows for quick and easy mounting of the RMR Wall-Mount Enclosure.
 
10 options
Starting at $341.21 USD MSRP

Baying Kits attach, or bay, two RMR Modular Enclosures together side-by-side.

2 options
Starting at $329.89 USD MSRP

Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 8 external baying brackets.

2 options
Starting at $163.31 USD MSRP

Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 8 external baying brackets.

2 options
Starting at $116.62 USD MSRP