Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR Free-Standing Disconnect Enclosure, Type 4x, Stainless Steel, with Solid Single Door
Helpful Downloads & Links
Overview
NEMA Type 4 or 4X enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with liquids. Stainless steel enclosures provide Type 4X protection ratings with an increased level of corrosion resistance.
  • Designed for NEMA Type 4 or 4X applications. Also meets NEMA Type 1, 2, 3, 5 and 3R with drain  hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm).
  • Standard cutout accepts most standard disconnect handles
  • 3 lock styles: keyed CH751, double bit and square
  • Latch styles: 3-point mechanism with heavy-duty padlock defeater handle. Auxiliary ¼-turn latches are  added on top and bottom of enclosures that are 31”W (787 mm) or wider 
  • Min and max height: 60"H - 90"H (1524 mm - 2286 mm)
  • Min and max widths: 24"W - 36"W (610 mm - 914 mm)
  • Min and max depths: 18"D - 36"D (457 mm - 914 mm)
  • UL Listed Type 4 enclosures available in powder-coated paint finish in: Gray ANSI 61, Hammer Gray RAL7035 and Black. NEMA Type 4X enclosures are available in stainless steel Type 304 in
  • No. 4 brushed finish
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm) 
  • Series A32, mild steel, and Series A72, stainless steel, families of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now