RMR Free-Standing Enclosure, Type 4x, Stainless Steel, Dual Access with Solid Single Door
Helpful Downloads & Links
Product Information
Design Tools
Overview
NEMA Type 4X, for outdoor or indoor use, protects against dirt, rain, sleet, snow, splashing and hose-directed water, along with an increased level of corrosion protection.
  • Made of stainless steel  for NEMA Type 4X applications. Also meets NEMA Type 1, 2, 3, 4, 5 and 3R with drain hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm).
  • Dual access provides additional mounting plate placement and access to either side of the enclosure
  • 3 lock styles: keyed CH751, double bit and square
  • Latch styles: 3-point mechanism with heavy-duty padlock swinghandle. Auxiliary ¼-turn latches are added on top and bottom of enclosures that are 30” (762 mm) wide or wider
  • Min and max height: 72”H – 90"H (1829 mm - 2286 mm)
  • Min and max widths: 24”W – 36"W (610 mm - 914 mm)
  • Min and max depths: 24”W – 36"W (610 mm - 914 mm)
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm)
  • NEMA Type 4X enclosures available in welded, Type 304 stainless steel enclosure in No. 4 brushed finish
  • Series A56, stainless steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now