RMR Free-Standing Enclosure, Type 4 and 12, with Solid Single Door
Helpful Downloads & Links
Product Information
Design Tools
Overview

NEMA Type 4 and 12 enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquids. 

  • Designed for NEMA Type 4 and 12 applications. Also meets NEMA Type 1, 2, 3, 5 and 3R with drain  hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm).
  • 3 lock styles: keyed CH751, double bit and square
  • Latch styles: 3-point mechanism with heavy-duty padlock swinghandle. Auxiliary ¼-turn latches are added  on top and bottom of enclosures that are 31”W (787 mm) or wider 
  • Min and max height: 60"H - 90"H (1524 mm - 2286 mm)
  • Min and max widths: 24"W - 36"W (610 mm - 914 mm)
  • Min and max depths: 18"D - 36"D (457 mm - 914 mm)
  • 4 eye bolts are included with enclosures that are over 24”D (610 mm) 
  • UL Listed Type 4 and Type 12 enclosures available in welded, mild-steel enclosure with powder-coated paint finish in: Gray ANSI 61, Hammer Gray RAL7035 and Black
  • Series A09, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now