Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR Standard Wall-Mount Enclosure, Type 12, Stainless Steel, with Solid Double Door
Helpful Downloads & Links
Overview
NEMA Type 12 enclosures are for indoor use and protect against dirt, rain, light splash and with noncorrosive liquids.
  • Designed for NEMA Type 12 applications. Also meets NEMA Type 1, 2, 5 and 3R with drain hole and drip shield (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Solid, overlapping double door
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Latch styles: 3-point mechanism 
  • 3 lock styles: keyed CH751, double bit and square
  • Min and max height: 24”H – 48”H (610 mm - 1219 mm)
  • Min and max widths: 42”W – 60”W (1667 mm - 1524 mm)
  • Min and max depths: 8”D – 16”D (203 mm - 406 mm)
  • NEMA Type 12 enclosures available in welded, Type 304 stainless steel enclosure in No. 4 brushed finish
  • Series A58, stainless steel, families of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now