• About
  • Contact Us
  • News & Events
  • Partners
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

RMR Standard Wall-Mount Enclosure, Type 4x, Stainless Steel, with Solid Single Door
Overview
NEMA Type 4X, for outdoor or indoor use, protects against dirt, rain, sleet, snow, splashing and hose-directed water, along with an increased level of corrosion protection.
  • Designed for NEMA Type 4X applications. Also meets NEMA Type 1, 2, 3, 4, 5, 12 and 3R with drain hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Solid single door
  • 2 latch styles: 3-point mechanism and ¼-turn latch. Auxiliary ¼-turn latches are added on top and  bottom of enclosures with doors that are 31”W (787 mm) or wider
  • 4 lock styles: keyed CH751, double bit and square on 3-point latches; double bit, square and slotted  on ¼-turn latches
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 12”H – 72”H (305 mm - 1829 mm)
  • Min and max widths: 10”W – 36”W (254 mm - 914 mm)
  • Min and max depths: 6”D – 24”D (152 mm - 610 mm)
  • NEMA Type 4X enclosures available in welded, Type 304 stainless steel enclosure in No. 4 brushed finish
  • Series A57, stainless steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now