RMR Standard Wall-Mount Enclosure, Type 4 and 12 with Single Door
Helpful Downloads & Links
Product Information
Design Tools
Overview

NEMA Type 4 and 12 enclosures are for either indoor or outdoor use and protect against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquids. 

  • Designed for NEMA Type 4 and 12 applications. Also meets NEMA Type 1, 2, 3, 5 and 3R with drain hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Solid or tempered glass single door. 
  • 2 latch styles: 3-point mechanism and ¼-turn latch. Auxiliary ¼-turn latches are added on top and bottom  of enclosures with doors that are 31”W (787 mm) or wider
  • 4 lock styles: keyed CH751, double bit and square on 3-point latches; double bit, square and slotted on ¼-turn latches
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 12”H – 72”H (305 mm - 1829 mm)
  • Min and max widths: 10”W – 36”W (254 mm - 914 mm)
  • Min and max depths: 6”D – 24”D (152 mm - 610 mm)
  • Powder-coated paint
  • UL Listed Type 12 and Type 4 enclosures available in welded, mild-steel enclosure with powder-coat paint  finish in: Gray ANSI 61, Hammer Gray RAL7035 and Black
  • Series A11, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now