RMR Standard Wall-Mount Enclosure, Type 4 with Solid Double Door
Helpful Downloads & Links
Product Information
Design Tools
Overview

NEMA Type 4 enclosure is for outdoor use and protects against dirt, rain, sleet, snow, splash and hose down with noncorrosive liquid. 

  • Designed for NEMA 4 applications. Also meets NEMA Type 1, 2, 3, 5, 12 and 3R with drain 
  •  hole (hole must be between 1/8" to 1/4" (3 mm - 6 mm)
  • Solid double doors and center beam. Removable center beam provides convenient installation of  mounting plate
  • 4 lock styles: keyed CH751, double bit, square and slotted
  • 2 latch styles: 3-point and ¼-turn. Auxiliary ¼-turn latches are added on top and bottom of enclosures  that are 31”W (787 mm) or wider
  • 2 mounting methods: integrated mounting hole or welded mounting bracket
  • Min and max height: 24”H – 48”H (610 mm - 1219 mm)
  • Min and max widths: 42”W – 60”W (1667 mm - 1524 mm)
  • Min and max depths: 8”D – 16"D (203 mm - 406 mm)
  • UL Listed Type 4 enclosures available in welded, mild-steel enclosure with powder-coat paint finish in: Gray ANSI 61, Hammer Gray RAL7035 and Black
  • Series A13, mild steel, family of enclosures

Design an industrial enclosure with CPI Product Designer. Create unique product designs quickly and easily by selecting the size, features and accessories needed for a specific application.  

Once the design is finished you will receive a confirmation email with the product’s description, part number, bill of material with pricing and related documents. 

Design a product now