In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
AAT-ACE-DOME
Dome Wireless Enclosure
Domed Wireless Enclosure; 23.75"W (603 mm) x 3"D (80 mm) x 23.75"L (603 mm); White
$521.71
Contact a sales rep
Description

Dome Wireless Enclosure Overview

The AAT-ACE-DOME replaces a single drop ceiling tile to hide wireless access points in open office spaces. The dome is mounted on a fully hinged locking door, providing easy access to equipment and cables for authorized technicians only.

Key Features and Benefits

  • (1) 3/4"H x 3"W (19.1 mm x 80 mm) edge-protected cable access port with approved foam sealing kit
  • Includes two sets of standoffs to adjust height of back plate within dome
  • Enclosure: 23-3/4"W x 3"D x 23-3/4"L (603.3 mm x 80 mm x 603.3 mm)
  • Dome: 6-1/2"H (165 mm), 14" Diameter (360 mm)
  • Dome is large enough to accommodate most access points, including Cisco's large 1250 series AP
  • Enclosure and dome are finished in white
View Product Documentation