In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
AAT-WMESG-P
Large NEMA-Rated Wireless Wall-Mount Enclosure with Window
Large NEMA-Rated Wireless Wall-Mount Enclosure With Window; 15.5"W (394 mm) x 13.5"D (343 mm) x 6"L (150 mm); Gray
$586.96
Contact a sales rep
Documentation
Description

Large NEMA-Rated Wireless Wall-Mount Enclosure with Window Overview

The AAT-WMESG-P is for warehouse, manufacturing, light industrial and exterior use. A single front door provides access to equipment. The soor is attached with a continuous steel hinge and secured by padlock through a stainless steel padlock hasp. A gasket seals the interior at closure. Large window provides viewing of equpment.

Key Features and Benefits

  • Enclosure is completely sealed; customer drills cable entry hole to fit application
  • Removable mounting plate for wireless transmitters
  • Enclosure: Fiberglass reinforced polyester, gray
  • The interior of enclosure is 5"D (130 mm)
  • Maximum equipment size: 13.5" x 11.5" x 5" (343 mm x 292 mm x 130 mm)
  • NEMA 1, 2, 3, 3R, 4, 4X, 12, and 13
View Product Documentation