In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
AAT-MWME-P
NEMA-Rated Wireless Wall-Mount Enclosure
NEMA-Rated Wireless Wall-Mount Enclosure; 11.5"W (292 mm) x 9.5"D (241 mm) x 4.5"L (114 mm); Gray
$383.57
Contact a sales rep
Documentation
Description

NEMA-Rated Wireless Wall-Mount Enclosure Overview

Wall-mounted wireless access point enclosure designed for warehouse, manufacturing, lightweight industrial and exterior use. Single door is attached with a continuous steel hinge and secured by padlock through a stainless steel padlock hasp. A gasket seals the interior at closure.

Key Features and Benefits

  • Enclosure is completely sealed; drill cable entry holes to fit application
  • Enclosure: fiberglass reinforced polyester, gray
  • Enclosure: 11-1/2"H x 9-1/2"W x 4-1/2"D (292 mm x 180 mm x 80 mm)
  • Customer must provide installation and cable access hardware
  • NEMA 1, 2, 3, 3R, 4, 4X, 12, and 13

 

View Product Documentation