Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Leak Detection Sensor Rope
Overview

The Sensor Rope detects the presence of water. The Sensor Rope is constructed of a strong, durable, non-conductive polymer to reduce false alarms, while remaining highly flexible for easy placement around equipment. Sensor Ropes attach to the RIM-750 through the Leak Detection Lead Cable. Sensor Ropes are available in three lengths. Connect Sensor Ropes end-to-end to extend length.

Key Features and Benefits

  • Plenum Rating: CL2P (UL)
  • Sheer Strength: >180 lb (>81.65 kg)
  • Cut Through Resistance: >40 lb (>18.14 kg) with .005” (0.127 mm) blade
  • Abrasion Resistance: 60 cycles per UL 719
  • Operating Temperature: 32°F to 167°F (0°C to 75°C)
  • Operating Humidity: 5% to 95% RH, non-condensing
  • Maximum Altitude: 15,000 ft (4,572m)
  • Storage Temperature: -22°F to 185°F (-30°C to 85°C)
  • Size: Rope not >0.25” (6.35 mm) diameter
  • Connector: 4 pin, 0.96” (24.38 mm) diameter
  • Material: Composite polymer
  • Color: Orange/Black
  • Certifications: CE; UL CL2P; RoHS Compliant; Plenum Rated
Explore Product Options
Refine By
Refine By
  • Length
Explore Sizes & Options (3 Product Options)
Product Number Length Price (USD MSRP)
No Products Matching Your Filters