Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

Environmental Probe and Temperature Humidity Sensor
Overview

Monitored, Monitored Pro, Switched and Switched Pro eConnect® PDUs include a single external connection that can attach up to two Environmental Probes using a splitter. When attached, the PDU will report temperature and humidity measurements for each probe on the local display and remotely through the built-in web interface.

Key Features and Benefits

  • Each probe is a combination temperature and humidity sensor with attached 6'L (1.8 m) cord allowing the sensor to be positioned appropriately within the cabinet
  • Sold individually or in a kit with two probes and a splitter
Explore Product Options
Refine By
Refine By
  • Type
Explore Sizes & Options (3 Product Options)
Product Number Type Price (USD MSRP)
No Products Matching Your Filters