KVM Switches & Trays

CPI offers a variety of KVM switching solutions to meet your specific application, including LCD KVM Drawers, Analog KVM Switches and IP KVM Switches.
Resources
Browse KVM Switches & Trays (0 Products)

The Space Saving Duo includes an LCD Monitor+Shelf and Keyboard+Tray or an LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

2 options
Starting at $2,770.20 USD MSRP

The Space Saving Duo includes a LCD Monitor+Shelf and Keyboard+Tray or a LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

2 options
Starting at $2,715.67 USD MSRP

Keyboard + Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard + Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.

4 options
Starting at $659.29 USD MSRP

Keyboard + Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard + Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.

4 options
Starting at $646.32 USD MSRP

Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA two-post or four-post racks, frames or cabinets.

1 option
Starting at $2,397.56 USD MSRP

Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA  four-post racks, frames or cabinets.

1 option
Starting at $2,350.59 USD MSRP

The 17” LCD KVM Drawer is a combination LCD flat panel display, keyboard and touchpad console that uses only 1U of rack-mount space.

4 options
Starting at $1,944.29 USD MSRP

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.

1 option
Starting at $2,135.98 USD MSRP

The 17” LCD KVM Drawer and Analog Switch includes a 17” TFT LCD color display, a full size keyboard with separate number pad and an integrated touchpad. Both US and UK keyboard layouts are available.

4 options
Starting at $3,064.27 USD MSRP

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.

2 options
Starting at $4,121.85 USD MSRP

The IP KVM Switch with Cat 5/6 computer ports provides multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser.

8 options
Starting at $6,084.66 USD MSRP

Provides multiuser access to 16 or 32 computers from a single set of rack-mount peripherals, a remote console or an Internet connection with expansion support for up to 256 computers using additional Analog KVM Switches with Cat 5/6 ports

2 options
Starting at $3,059.64 USD MSRP

Analog KVM Switches provide a simple, compact and cost-effective solution for small and medium-sized computer rooms.

1 option
Starting at $1,267.74 USD MSRP

The IP KVM Switch with Cat 5/6 ports features multiple user interfaces: the local console, a remote console to connect to another computer located on site, and one or two IP connections accessed through the network using a Java-enabled web browser.

2 options
Starting at $3,992.57 USD MSRP