Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

37202-160
Analog KVM Switch with DB15 Ports
KVM; 1 RMU; Switch; Db15 Analog; 1X Local; 16 Ports; No Keyboard
$1,149.88
Contact a sales rep
Description

Analog KVM Switch with DB15 Ports Overview

The Analog KVM Switch provides basic, single-user access to 16 computers from a single set of peripherals and uses only 1U of rack-mount space. The Analog KVM Switch is an excellent solution for small and medium single-site facilities. It features a 16 port analog KVM switch that can be expanded with up to seven additional standalone switches to connect up to 128 computers and is available as a standalone switch or combined with a 17" LCD KVM Drawer.

Key Features and Benefits

  • Rack-mount analog KVM (keyboard, video, mouse) switch
  • For 19”EIA cabinets, uses only 1U of rack-mount space
  • Connect 16 computers through one set of peripherals
  • Multi-platform switch, supports VGA video connection and PS/2 or USB keyboard and mouse connections
  • Easy switching between computers with buttons, hotkeys or on-screen display
  • Password protected access and eight user accounts
  • LEDs to indicate computer connections
  • Expand by connecting up to eight switches together to access 128 computers from a single set of peripherals
  • Also available with an integrated 17" LCD KVM Drawer
  • Drawer available in single or dual rail models with US or UK keyboard layouts
View Product Documentation