Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

37212-260
IP KVM Switch with DB15 Ports
KVM; 1 RMU; Switch; Db15 IP 1X Local+1X IP; 16 Ports; No Keyboard
$1,937.41
Contact a sales rep
Description

IP KVM Switch with DB15 Ports Overview

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space. The IP KVM Switch with DB15 computer ports is an excellent solution for small and medium single-site facilities. Drawer and Switch combination features an LCD flat panel display, keyboard and touchpad console and a 16-port IP KVM switch that can be expanded with up to seven additional standalone switches to connect up to 128 computers.


The IP KVM Switch with DB15 ports features two user interfaces; the local console and an IP connection accessed through the network using a Java-enabled web browser. Users easily transfer between computers with an intuitive on-screen menu or hotkeys.

View Product Documentation