Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

KVM Switches & Trays
CPI offers a variety of KVM switching solutions to meet your specific application, including LCD KVM Drawers, Analog KVM Switches and IP KVM Switches.
Resources
LCD Monitor and Keyboard Systems (7 Product Options)
Sort By

The 17” LCD KVM Drawer is a combination LCD flat panel display, keyboard and touchpad console that uses only 1U of rack-mount space.

4 options
Starting at $1,763.53 USD MSRP

Keyboard + Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard + Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.

4 options
Starting at $586.25 USD MSRP

Keyboard + Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard + Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.

4 options
Starting at $597.99 USD MSRP

Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA  four-post racks, frames or cabinets.

1 option
Starting at $2,132.06 USD MSRP

Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA two-post or four-post racks, frames or cabinets.

1 option
Starting at $2,174.66 USD MSRP

The Space Saving Duo includes a LCD Monitor+Shelf and Keyboard+Tray or a LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

2 options
Starting at $2,463.18 USD MSRP

The Space Saving Duo includes an LCD Monitor+Shelf and Keyboard+Tray or an LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

2 options
Starting at $2,512.65 USD MSRP