Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Space Saving Duo for Two-Post Rack
Overview

The Space Saving Duo includes an LCD Monitor+Shelf and Keyboard+Tray or an LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

The LCD Monitor+Shelf is a LCD monitor and slide out tray which uses only 2U of rack-mount space when in the closed position. The monitor has a 17”(430 mm) screen and is mounted on a tilting mechanism that lets you angle the screen for easy viewing. The monitor tray pivots at the base of the monitor allowing the Keyboard+Tray to be attached directly under the LCD Monitor+Shelf if desired. Order a two-post shelf for
racks or four-post shelf for frames or cabinets.

Keyboard+Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard+Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required. The Gold Contact Keyboard+Tray is recommended when a keyboard is attached to a KVM switch with an extension cable. Keyboards are also sold separately and can be used on some CPI keyboard shelves.

Explore Product Options
Refine By
Refine By
  • Type
  • Keyboard
Explore Sizes & Options (2 Product Options)
Product Number Type Keyboard Price (USD MSRP)
No Products Matching Your Filters