In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Basic
(8 Product Options)
Sort By

Basic Horizontal Power Strips with master lighted switch and international style outlets

25 options
Starting at 103.29 USD MSRP

Basic eConnect® PDUs provide simple, reliable power distribution to equipment in your racks and cabinets. Locking Outlets provide additional stability and prevent accidental disconnections.

70 options
Starting at 485.55 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at 170.58 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at 184.67 USD MSRP

Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

44 options
Starting at 226.58 USD MSRP

Power strip mounts inside top, bottom or side of Cube-iT™ Cabinets.

8 options
Starting at 129.08 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 options
Starting at 139.01 USD MSRP

Transformer Spaced Power Strips let you plug in bulky transformers without skipping outlets. The 1U high, horizontal rack-mount power strip has eight outlets total: four in front and four in back.

6 options
Starting at 206.41 USD MSRP