In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Basic eConnect PDU
Overview

For standard basic distribution. Ideal for low budget environments without critical monitoring needs.

Key Features and Benefits

  • High ambient temperature ratings up to 149°F (65°C)
  • Click Secure Lock Outlets Available
  • Can be shipped preinstalled in cabinets
  • Hydraulic magnetic breakers
  • Universal tool-less mounting and preinstallation options
  • Low-profile design
  • UL/CE Listed
Explore Product Options
Refine By
Refine By
  • Volts
  • Type
  • Plug
  • Phase
  • Outlets
  • Breakers
  • AMP
Explore Sizes & Options (70 Product Options)
Product Number Volts Type Plug Phase Outlets Breakers AMP Price (USD MSRP)
No Products Matching Your Filters