In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Power Strip for CUBE-iT Cabinets
Overview

Power strip mounts inside top, bottom or side of Cube-iT™ Cabinets.

  • Six or eight 3-prong, 15A or 20A, 110-125 Vac outlets
  • Circuit breaker provides basic over-current protection
  • Optional surge protection provides basic voltage spike protection (1100 Joules, LED indicator)
  • IEC C20 power inlet with cord retention bracket
  • Includes detachable power cord with NEMA plug
  • Select straight or locking plug
  • Includes mounting bracket and installation hardware
  • UL® Listed 
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (8 Product Options)
Product Number Volts Plug Phase Outlets Breakers AMP Price (USD MSRP)
No Products Matching Your Filters