In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Metered eConnect PDUs
Overview

For use in data centers and equipment room racks and cabinets, where deployment of networked PDUs is not an option. Local display provides easy reading of input current to help with initial installation and proper balanced operation.

Key Features and Benefits

  • Withstands hot aisle temperatures of highdensity data center environments with an ambient temperature rating of 149°F (65°C)
  • Provides easy reading of input current across phases through the use of local LED display
  • Protects equipment from current spikes and nuisance tripping with highly reliable, heat tolerant 100%-rated magnetic hydraulic breakers
  • Prevents accidental disconnections through optional locking outlets, which ensure straight cords stay securely fastened to IEC outlets
  • Vertical PDU installs quickly with universal, tool-less mounting hardware or available shipped preinstalled in CPI cabinets
  • Offers a broad range of standard configurations, combining different power inlets/plugs and outlets for configurations that match facility requirements
  • Fits in the zero U space at the side of cabinets and does not block access to equipment mounting rails or exhaust airflow
Explore Product Options
Refine By
Refine By
  • Volts
  • Plug
  • Phase
  • Outlets
  • Breakers
  • AMP
Explore Sizes & Options (31 Product Options)
Product Number Volts Plug Phase Outlets Breakers AMP Price (USD MSRP)
No Products Matching Your Filters