In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Switched Horizontal eConnect PDU
Overview

Switched Horizontal eConnect PDUs allow on/off control of power at individual PDUs and outlets and provides continuous, automated monitoring of individual and grouped PDUs.

Key Features and Benefits

  • Ensures reliability within modern day data centers with high hot aisle temperatures
  • Minimizes nuisance tripping with the use of 100% rated magnetic, hydraulic breakers
  • Optimizes power usage in high-density applications with continuous power monitoring at each PDU and input branch circuit iwth +/- 1% accuracy
  • Delivers proactive environmental warnings and threshold alarms with integrated temperature and humidity monitoring
  • Ensures notifications of impeding issues proactively through threshold settings and notifications
Explore Product Options
Refine By
Refine By
  • Volts
  • Plug
  • Phase
  • Outlets
  • Breakers
  • AMP
Explore Sizes & Options (8 Product Options)
Product Number Volts Plug Phase Outlets Breakers AMP Price (USD MSRP)
No Products Matching Your Filters