In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Switched Pro eConnect PDU
Overview

Switch Vertical eConnect PDUs allows on/off control of power at individual PDUs and outlets and provides continuous, automated monitoring of individual and grouped PDUs. Switched Pro PDUs feature per-outlet monitoring and control each piece of equipment in the data center. Locking outlets provide addition stability and prevent accidental disconnections.

Key Features and Benefits

  • High ambient temperature ratings up to 149° (65°C)
  • Secure Array IP Consolidation
  • Click Secure Locking Outlets
  • Built-in web interface
  • Remote PDU monitoring
  • Remote outlet switching with lock, LED on/off indicators
  • Remote outlet monitoring
  • Built-in local display of total voltage, current, power and power factor
  • Outlet grouping and naming
  • Can be shipped preinstalled in cabinets
  • Hydraulic magnetic breakers
  • Universal tool-less mounting and preinstallation options
  • Low-profile design
  • UL/CE Listed
Explore Product Options
Refine By
Refine By
  • Volts
  • Type
  • Plug
  • Phase
  • Outlets
  • Breakers
  • AMP
Explore Sizes & Options (57 Product Options)
Product Number Volts Type Plug Phase Outlets Breakers AMP Price (USD MSRP)
No Products Matching Your Filters