• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
MegaFrame® Family of Cabinets
MegaFrame® Family of Cabinets are aluminum cabinets designed for a wide variety of applications as well as specific markets.
Beautifully Designed
Premium and innovative design that attractive and highly functional.
Built To Last
Sturdy construction that will last for years and support up to 3000 lb static load.
Highly Configurable
Fit any specification with numerous options that TeraFrame provides
Equipment rooms
Cable management, remote monitoring and a complete line of infrastructure products.

Equipment rooms are increasingly complex and house the physical connections for a wide range of critical low-voltage systems. These systems include not only the traditional communications equipment for telephone, cellular and computer networks, but also security and monitoring controls, audio and video, access control and intelligent building automation.

Results
  • Build a high-speed network
  • Update a security / monitoring system
  • Update an audiovisual system.
View the Solution
Explore the Family
Best For: General Purpose Cabinet
  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • Wide variety of sizes, mounting rails, locking and security measures, and packaged kits
  • Integrated vertical cable management with 3” (80 mm) of cable capacity per side
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19”EIA or 23” rack-mount width
  • #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installation
Best For: Sites with limited or difficult access
  • Cabinet includes a vertical cable management section
  • Wide variety of options promote flexibility in cabinet configurability
  • Available in three depths; 24”, 30” and 36” (610 mm, 760 mm and 910 mm)
  • Available in a cabinet or frame-only configuration, with tapped 12-24 or Multi-Mount square-punched rails
  • Front-to-back adjustable rails have standard 5/8”-5/8”-1.2” alternating hole spacing
  • Load Rating: 2000 lb (907.2 kg)
Best For: C-Series SlimFrame® Cabinet – the features of the MegaFrame Cabinet in a smaller 24” (610 mm) wide footprint to align with raised access floor tiles.
  • 24” (610 mm) total width to match dimensions of raised-floor tiles for strategic layout and optimum use of floor space
  • Shipped fully assembled or knocked down for areas with small receiving docks or entryways
  • Integrated vertical cable management with 1.45” (37 mm) of cable capacity per side
  • 2,000 lb (907.2 kg) static load rating (with or without casters)
  • 19”EIA rack-mount width
  • #12-24 tapped, square-punched or specialty mounting rails with U markings for fast equipment installatio