• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

New, Tool-less Clik-Nut™ Cage Nut Reduces Labor and Installation Time by at Least 70%

August 15, 2016

 The recently released Clik-Nut™ Hardware Kit by Chatsworth Products (CPI) addresses the fundamental challenges of installing and removing traditional cage nuts. Standard cage nut hardware can be difficult and time-consuming to install or move. Installing cage nuts requires force that exceeds what can be reasonably applied by human fingers. Consequently, installers routinely suffer from pinched fingers, ripped or detached fingernails. CPI’s Clik-Nut Hardware Kit solves these issues. Clik-Nut Hardware Kit - 76453P_SINGLE_RGB72.jpg76543P_INSTALLED_OUTLINE.jpg

“Anyone who has ever used cage nuts will attest they are not easy to install or remove. They are difficult and painful to install without a specialty tool; the tool is always missing when you need it, and no tool works well for both installation and removal. The increasing number of requests to install these at the factory combined with general customer comments over the years motivated us to take a second look,” stated Sam Rodriguez, CPI Sr. Product Manager of Cabinet & Thermal Solutions.

The patent-pending, squeeze-and-release design eliminates the need for tools, resulting in easier and faster installation by at least 70 percent. To use, simply align the Clik-Nut with the desired mounting hole, squeeze and release the tab. The Clik-Nut will then be fastened in place and ready for equipment mounting.

Advantages of the new product include:

No tools required – squeeze-and-release design allows for easier, faster and safer installation
High payload capacity – same strength and reliability as standard cage nuts
Universal usability – fully compatible with .375” (9.5 mm) EIA square-punched holes

For more information and to request a free sample, click here.

Shannon Erdley, Public Relations Specialist

Search CPI in the News
Categories
Archives