• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Video: See How CPI’s CUBE-iT PLUS® Wall-Mount Solution is Ideal for Limited Floor Space

December 14, 2015

CUBE-iT PLUS Cabinet System

Chatsworth Products (CPI) developed CUBE-iT PLUS® Wall-Mount Cabinet with practicality and effectiveness in mind. 

The cabinet's exceptional strength and sturdiness, makes it ideal for supporting communications equipment, such as a horizontal cross connect or a consolidation point, in a telecommunications room or a public space.

The three-part swing-out body enables easy access to the front and rear of equipment, while a large punch on the back of the rear panel allows you to feed cables through the wall.

The cabinet body includes one pair of adjustable depth 19" EIA threaded equipment mounting rails, and vents allow you to add accessory fans for optimal airflow.

In addition to being UL Listed, the CUBE iT PLUS received the California Office of Statewide Health Planning and Development (OSHPD) Pre-Approval of Manufacturer’s Certification (OPM). This means the cabinet fulfills stringent building codes, including being ready to endure strong earthquakes.

See additional key features of CUBE-iT PLUS in the video below.

 

For more information on CUBE-iT PLUS Cabinet System, click here. Go here to learn more about all of CPI’s Wall-Mount Enclosed Systems

Raissa Carey, eContent Specialist

Search CPI in the News
Categories
Archives