• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

Two Tool-less Accessories that Make Cable Management a “Snap”

December 12, 2018

Deploying the right cable management accessories makes maintenance, troubleshooting, moves, adds and changes a lot easier. Consider the following accessories to further improve management and to protect cables.

Tool-less Bend Radius Kit for Fiber Patch Cords  Tool-Less Bend Radius

Ensures proper bend radius support for fiber optic patch cords when transitioning through T-shaped cable guides. It snaps onto the finger manager without any tools, and can be used for new or retrofit applications.

Additional Features:

  • Provides proper bend radius support for fiber optic patch cords
  • Tool-less installation
  • May be installed in upward or downward orientations on either side of a T-shaped cable guide 

Finger Snaps Cable Guide

Finger Snaps Cable Guide

Snaps onto VCS Vertical Cabling Sections and CCS Combination Cabling Sections to provide 1U support for patch cords and cables when transitioning from the horizontal pathway into the cabling section.

Additional Features:

  • Plastic cable guides that easily retrofit onto CPI cabling sections 
  • Extra-wide and contoured guides allow for smooth cable transition
  • Meets UL 94V-O Flame Resistant standards

For more information on these cable management accessories and others, please click here.

Search CPI in the News
Categories
Archives