Unique Adjustable Rails Both the ARQR and ARSR features adjustable equipment rails that enables you to adjust the front-to-rear mounting depth of the rack to match equipment mounting requirements, even after the rack has been assembled and installed.
What’s included? Each rack includes one Top-Mounted Cable Waterfall Tray with an adjustable radius drop, which allows for easy side-to-side routing of patch cords, and comes with one sample 7 RMU T-shaped Cable Guide that aligns with each RMU space. In addition, both racks provide integrated grounding and bonding features which include a Two Mounting Hole Ground Terminal Block and Antioxidant Joint Compound for easy attachment to the Telecommunications Grounding Busbar.
System Solution ARQR/ARSR can be combined with other Rack System, Cable Management and Cable Runway products to create a complete solution. You can easily bay racks with cabling sections to control cables; add shelves to support equipment; or add overhead Cable Runway to support cables.
Create a custom four-post rack complete with accessories using CPI’s online Product Configurator. Kim Ream, eMarketing Designer
|