Seeing Double in 2012? Might Just be CPI Two-Post Racks
January 25, 2012
Whether its plans to exercise more, eat healthier or simply stop and smell the roses, January is the perfect time to build a solid foundation for the year to come. And while some of our loftiest New Year's resolutions can (and already have!) fallen prey to tight schedules and even tighter budgets, there's still a reliable method for ensuring success in your 2012 goals - be realistic, identify milestones, track progress and above all else, go with what works.
When it comes to selecting a cost effective, space-saving storage solution for everyday technology equipment, nothing works better than one of CPI's most tried, true and tested products, the Two-Post Rack.
Available in a variety of style and configurations, CPI's industry-leading relay racks feature:
- Fixed mounting rails (most with RMU markings) ideal for support of patch panels, termination blocks and other equipment
- Open architecture for improved ventilation
- EIA-310-D-Standard hole pattern
- Easy access to cables for moves, adds and changes
Especially useful for those in retail, education and manufacturing, where much of the physical space is already occupied for customers, faculty/students and larger equipment, CPI's Two-Post Racks feature a small footprint and stow away nicely in even the smallest telecommunications or computer closet.
Available Two-Post Racks from CPI include:
Universal Rack |
Standard Rack |
Seismic Frame® Two-Post Rack |
|
|
|
Holds up to 1,500 lb (680.4 kg) of equipment, UL and cUL listed as a communications circuit accessory and an ideal heavy duty storage solution for patch panels and network switches |
Holds up to 1,000 lb (453.1 kg) of equipment, UL and cUL listed as a communications circuit accessory and ideal as a cost effective storage solution for patch panels and network switches |
Holds up to 1,000 lb (453.1 kg) of equipment and specially engineered to protect equipment in areas with seismic activity |
Last but not least, no Two-Post Rack solution is truly complete with cable management. This includes the high density cabling capabilities of CPI's Evolution™ Cable Management for Cat 6a and other network cables that complement the Universal Rack, while our entire line of Velocity™ Cable Management can be paired in varying configurations with the Standard Rack.
If you're ready to start 2012 with both feet planted firmly on the ground - and two posts planted firmly to the floor - start here. Jeff Cihocki, Global eContent Specialist