• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

CPI’s CUBE-iT PLUS® Wall-Mount Cabinet is Now OSHPD OPM Approved

June 05, 2015

 

CUBE-iT PLUS Cabinet SystemChatsworth Products’ (CPI) CUBE-iT PLUS® Wall-Mount Cabinet System recently received the California Office of Statewide Health Planning and Development (OSHPD) Pre-Approval of Manufacturer’s Certification (OPM).

CPI’s CUBE-iT PLUS received OSHPD OPM-0196-13, which means it fulfills the requirements of the latest California and International Building Codes. As a pre-approved design, the OSHPD OPM can be incorporated into construction documents, simplifying the design and approval process.

CUBE-iT PLUS is used to protect and store equipment in telecommunications rooms or public spaces. It features exceptional strength and rigidity and supports up to 200 lb (90.7 kg). The swing-out cabinet body allows easy access to the rear of installed equipment, and vented side panels increase airflow.

Additional features include:

  • Two front door styles are available: solid metal and plexiglass
  • Adjustable 19” EIA threaded equipment mounting rails
  • Pre-punched rear panel with knockouts for conduit
  • Rounded corners and edges on front door to improve safety

For more information about CPI’s CUBE-iT PLUS Wall-Mount Cabinet System, visit the product web page, or download the OSPHD approval and calculations document here.

Interested in all of CPI’s OSHPD approved products? Click here

Shannon Erdley, Public Relations Specialist

Search CPI in the News
Categories
Archives