• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

CPI’s KoldLok® 2-Post Grommets Blocks Airflow, Prevents Dust from Collecting

March 04, 2014

 

Koldlok 2-Post Rack Grommet - 13878P_INSTALL_RGB72.jpgTwo concerns in data center cooling are how to effectively prevent by-pass airflow and stop air impurities from coming through racks and servers.

Chatsworth Products (CPI) offers KoldLok® 2-Post Grommets to address these two issues. Designed to cover the opening between the base angles of CPI’s Two-Post Standard Rack, KoldLok 2-Post Grommets form a tight seal around cables passing between the base angles of the rack, thus blocking airflow. KoldLok also prevents dust from collecting between the base angle of the rack.

“The KoldLok 2-Post Rack Grommet is ideal for applications when installing on a raised floor surface. The grommeted rack opening allows you to pull cables through this area while blocking by-pass airflow,” says Michael Moore, product manager of Open Architecture at CPI.

The split design allows for easy installation on newly installed or existing Standard Racks by simply snapping onto the base angle of the rack, as you can see in this video.

Raissa Carey, eContent Specialist  

Search CPI in the News
Categories
Archives