Cross-Connect Blog

Chatsworth Products to Feature Latest Products at CommTech East

March 28, 2017

Chatsworth Products (CPI) will be attending the CommTech East show April 4 - 5 at the Mississauga Convention Centre in Mississauga, Ontario, Canada.

CommTech EastCommTech East is Canada’s premiere ICT show, offering an exhibitor forum of 80+ vendors, distributors and industry associations over two days. Attendees come from all sectors of the ICT industry, including internet, telephone, cable and wireless service providers, sub-contractors, engineers, as well as IT professionals from government, regulatory, municipal, utility and various related industries.

CPI will be at booth 81 at the event, highlighting some of its latest products, which include:

eConnect® Electronic Access Control 

eConnect® Electronic Access Control (EAC) provides an easy-to-use and economical networked electronic lock solution for data center cabinets. EAC works with CPI's eConnect Power Distribution Units (PDUs) to support power monitoring, environmental monitoring and physical access control.

eConnect PDUs 

eConnect PDUs are intelligent power distribution products that connect you to your evolving enterprise data center. Now available with patented Click Secure Locking Outlets, Secure Array™ IP Consolidation and high outlet density configurations of up to 60 outlets per PDU.

Motive™ Cable Manager 

Motive™ Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.

Clik-Nut™ Hardware Kit  

Clik-Nut™ Hardware Kit solves the fundamental issues with standard cage nuts. The patent-pending design eliminates the need for tools, resulting in easier and faster installation, while maintaining load-bearing strength. Clik-Nut reduces labor and installation time by at least 70%.

RMR® Industrial Enclosures

RMR® Industrial Enclosures provide solutions engineered specifically for technology, automation and control equipment in harsh environments. RMR enclosures are NEMA Type 12 and IP 55 protection rated to verify that equipment within is protected from the intrusion of solid foreign objects such as dirt, dust, lint and fibers, as well as from mild, non-corrosive, liquid ingresses such as light dripping and splashing.

To register to attend CommTech East 2017, please click here.

Shannon Ryan, Digital Marketing Administrator

Search CPI in the News