Cross-Connect Blog

CPI Updates Cable Runway Radius Bend and E-Bend

November 25, 2014

Radius BendChatsworth Products (CPI) just updated two of its signature Cable Runway products—Radius Bend and E-Bend—to include additional widths to fit all the available widths of CPI’s Cable Runway.

CPI Cable Runway Bends and Radius Drops maintain gradual bends so that cable signal quality is preserved, as per Category 5/5e/6 requirements.

Cable Runway E-Bends create a 90-degree gradual sweep for horizontal plane cable runway runs. CPI Cable Runway Radius Bend are used to maintain a gradual cable bend for cascading cable runs. 

Both products are now available in widths ranging from 4” (100 mm) to 36” (910 mm).

Visit the product page for more information. An updated cable fill document and Cable Pathway Quick Reference Guide are also available.

Raissa Carey, eContent Specialist

 
Search CPI in the News