Cross-Connect Blog

Vertical Exhaust Duct Now Available for 800 mm F-Series TeraFrame™ Cabinet

September 23, 2009

F-Series TeraFrame Cabinet

CPI now offers a Vertical Exhaust Duct for the 31.5”W (800 mm) F-Series TeraFrame™ Cabinet System. UL Listed®, the new duct performs like the currently offered products [for 23.6”W (600 mm) and 27.6”W (700 mm) F-Series TeraFrame Cabinets] by attaching to the top of the cabinet to isolate and guide hot exhaust air from the rear of the cabinet to the drop ceiling plenum or high point in the room.

The duct is available in two telescoping heights ranging from 20” to 60” high (508 mm to 1523 mm) and includes gaskets along the top edges to provide a strong seal around the opening on the drop ceiling. In high-density situations, CPI recommends using the Vertical Exhaust Duct in combination other CPI Passive Cooling® Solutions including the Bottom Panel, Air Dam Kit, Airflow Director and Filler Panels on cabinets with a Server Top Panel that contains a knockout for the duct.

For more information download the 800 mm Data Sheet or call 800-834-4949. Please feel free to leave a comment as well. Kim Ream, Sr. eCommerce Specialist

Search CPI in the News