• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

CPI’s KVM System Gets a Face-Lift

September 12, 2013


2013 KVMChatsworth Products (CPI) recently gave its popular KVM System products a face-lift.

A modern, enhanced design is sure to please users who already praise the qualities of the system's previous style.

For better portability, the new design features a lighter body with a reduced chassis depth. In addition, the LCD console drawer is now 18.1" (460 mm), which allows for two-post rack mounting. The front handle is larger to provide easier grasp.

Another useful improvement is the new touchpad area and buttons, which are now larger and easier to control. A blue power LED on the front makes it easier to see when the system is powered. The keyboard is a bit more compact — now a "G" one — and the KVM membrane was aesthetically changed to a sleeker shape.

Other enhancements on the 2013 version include: 

  • "Gbm" 2-button touch pad Trackball (previously "bm" 2-button touch pad)
  • Capacitive touch membrane (previously membrane label only)
  • Fit for tapped rails (previously "one-man" installation kit) 

Products being affected by these updates are:

  • 17" LCD KVM Drawer
  • Analog KVM Switch
  • IP KVM Switch 

For a complete overview of CPI’s KVM System products, click here.

Raissa Carey, eContent Specialist  

Search CPI in the News
Categories
Archives