• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.

CPI’s Quality Wall-Mount Systems Offer Airflow, Easy Access

September 04, 2014

 Wall-Mount Open SystemsYou need to setup equipment network in a small space. You also need easy access to cables and equipment. Quality and cost effectiveness are a no-brainer, too.

Chatsworth Products (CPI) provides solutions to meet these requirements.

Whether you’re in a small IT or telecom room, a small office or server room, CPI offers several Wall-Mount Open Systems to suit your needs. 

EasySwing™ Wall-Mount Rack

The EasySwing Wall-Mount Rack is available in three heights and four depths to support 85 lb (38.6 kg) of 19" EIA rack-mount equipment. It opens 180° to the right or left, with a locking latch pin to secure the gate in a closed position. It features 19" EIA threaded equipment mounting rails. Cable management straps are included.

Fixed Wall-Mount Equipment Rack

The Fixed Wall-Mount Rack is available in three heights and three depths to support 200 lb (90.7 kg) of 19" EIA rack-mount equipment. Double-sided mounting channels support single- or double-sided shelves. UL Listed.

Heavy-Duty Wall-Mount Equipment Rack

CPI’s strongest wall-mount rack, the Heavy-Duty Wall-Mount Equipment Rack, holds up to 350 pounds. It is available in two heights and two depths and supports 19" EIA rack-mount equipment. The  rack’s 24-inch depth allows larger equipment to be mounted on the wall. 

For more information or to view all of CPI’s Wall-Mount Open Systems, go here

Raissa Carey, eContent Specialist

Search CPI in the News
Categories
Archives