That’s a Snap! CPI’s New Velocity™ Standard Pack
WESTLAKE VILLAGE, California, US – September 2010 - Chatsworth Products, Inc. (CPI), a global manufacturer providing voice, data and security products and service solutions that optimize, store and secure technology equipment offers a new physical security solution, Velocity™ Standard Pack, an easy to use solution for managing equipment and cabling at the cross connect. Velocity Standard Pack includes Velocity Cable Management plus Standard Rack and installation hardware in one convenient package.
To tackle the everyday challenges of busy cabling professionals, CPI’s new Velocity Standard Pack offers one part number, one package, and one complete solution for fast and easy installation. Velocity Standard Pack is a cable management system that provides physical protection and pathway support for premise cable and patch cords while promoting loose bundling of cables. Velocity Standard Pack combines CPI’s industry leading Standard Rack with the easy-to-use, cost-effective, Velocity Cable Manager, offering a convenient, one-stop shop solution. Velocity Standard Pack includes a 45U x 19” EIA Standard Rack, a single or double-sided Velocity Vertical Cable Manager and concrete floor installation hardware. Velocity Standard Pack is ideal for small to medium size facilities in equipment rooms to support security, voice and network equipment.
CPI’s Standard Rack supports patch panels, fiber enclosures and network switches, is UL® Listed and is easy to set up and use. Numbered rack-mount spaces on the Standard Rack are printed on the equipment mounting channels providing the installer an easy way of positioning equipment in planned spaces.
Velocity Cable Managers are single and double-sided cable management troughs that control cable feed with a patented system of large cable openings that align with each equipment-mounting space on the rack. The sturdy, snap-on, hinged cover opens to the right or left, providing easy access to cables and a clean, finished look for a complete cable management system. To further enhance performance and longevity, the cable openings have rounded edges to protect cables, ensuring they will not deform or break.
The Velocity Standard Pack is offered in four variations with the single-sided or double-sided cable manager in either 3.6”W (91 mm) or 6”W (152 mm) versions and can easily be expanded by adding additional accessories. Cable managers can be mounted on either side of the Standard Rack.
Please contact CPI Technical Support for configuration assistance.